Skip to main content
Please Select Your Country/Language Preferences

87930207_sq.png Hover to magnify image or click to enlarge

Rack Jumper Kit, 9ft, Tinned, Copper

Catalog#: DGRJ

The Grounding Rack Jumper Kit grounds racks or cabinets to common bonding networks under floors or overhead. It is made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lug mounted on one end. This kit also includes fasteners.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us