Skip to main content
Please Select Your Country/Language Preferences

21630-515_BET_Standard_B Hover to magnify image or click to enlarge

Varistar CP Steel Door, Perforated With 1-Point Locking, Key Plate Only, RAL 7021, 29 U, 1400H 800W

Catalog#: 21630-510

Varistar CP Perforated Steel Door, IP 20 with Single Point Locking.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us