Skip to main content
Please Select Your Country/Language Preferences

PH37354.jpg image Hover to magnify image or click to enlarge

Cable to Cable, PG, 250 kcmil Concentric, 0.575" Conductor 1 OD, 250 kcmil Concentric, 0.575" Conductor 2 OD

Catalog#: PGC2V2V

nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
XX-X-XX-XX-L-M-W
XX Mold Family
X Price Key
XX Conductor Code 1
XX Conductor Code 2
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
* Empty if none

Diagrams

Application images Resources Video
Type PG, Cable to Cable - nVent ERICO Cadweld Exothermic Connection

Play

Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us