Cathodic Bonding Strap, 2 Holes, 13" x 1 1/4"
Hover to magnify image or click to enlarge
Cathodic Bonding Strap, 2 Holes, 13" x 1 1/4"
Catalog#: CAB496A44B0
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Allows electrical bonding across joints of steel pipe
- Used to bond across standard mechanical joints or across "Dresser Type" joints when the coupling does not have to be bonded
- Approximate electrical equivalent of a 1/0 conductor
- Made of soft copper for easy forming
- nVent ERICO Cadweld connections to pipe require a CA15 welding material
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.