IceStop Self-Regulating Heating Cable
Hold musen over for at forstørre billedet eller klik for at forstørre.
IceStop Self-Regulating Heating Cable
nVent RAYCHEM IceStop self-regulating trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detaljer
Ressourcer
Funktioner
- Simple to design
- Easy to install: cut to length, meter marks, simple fast RayClic connections
- Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
- GM-2XT for bitumen roofs
Specifikationer
| Min Installation Temperature | 0°F |
| Nominal Thickness | 0.24in |
| Nominal Width | 0.54in |
| Nominal Thickness | 6mm |
| Nominal Width | 14mm |
| Nominal Cable Weight | 92lb/ft |
| Nominal Cable Weight | 130g/m |
| Supply Voltage | 208 – 240V |
| Min Installation Temperature | -18°C |
| Farve | Black |
| Ground Path Type | Braid |
| Conductor Material | Nickel-Plated Copper |
Datablad
Installationsvejledning / instruktionsark
Teknisk specifikation
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.