Skip to main content
Vælg venligst dine land-/sprogpræferencer

nVent CADDY Macrofix Plus

nVent CADDY Macrofix Plus

Underkategorier

nVent CADDY Macrofix Plus Insulated

nVent CADDY Macrofix Plus Insulated

Detaljer
nVent CADDY Macrofix Plus Kombi with Combination Nut

nVent CADDY Macrofix Plus Kombi with Combination Nut

Detaljer

Produkter | 2 resultater (36 elementer)

PH40501.jpg image

nVent CADDY Macrofix Plus Insulated

Quick install 2-screw pipe clamp with threaded combi nut and EPDM rubber insulation, for use with non-insulated metal pipe.
KatalognummerVarens navnAdd to Quote action
nVent CADDY Macrofix Plus Insulated, 0.433"–0.591" OD
nVent CADDY Macrofix Plus Insulated, 0.591"–0.748" OD
nVent CADDY Macrofix Plus Insulated, 0.748"–0.948" OD
nVent CADDY Macrofix Plus Insulated, 0.984"–1.22" OD
nVent CADDY Macrofix Plus Insulated, 1.22"–1.457" OD
nVent CADDY Macrofix Plus Insulated, 1.457"–1.732" OD
nVent CADDY Macrofix Plus Insulated, 1.772"–2.008" OD
nVent CADDY Macrofix Plus Insulated, 1.969"–2.283" OD
nVent CADDY Macrofix Plus Insulated, 2.283"–2.677" OD
nVent CADDY Macrofix Plus Insulated, 2.677"–3.071" OD
nVent CADDY Macrofix Plus Insulated, 3.071"–3.465" OD
nVent CADDY Macrofix Plus Insulated, 3.465"–3.858" OD
nVent CADDY Macrofix Plus Insulated, 3.858"–4.252" OD
nVent CADDY Macrofix Plus Insulated, 4.252"–4.646" OD
nVent CADDY Macrofix Plus Insulated, 4.646"–5.039" OD
nVent CADDY Macrofix Plus Insulated, 5.039"–5.433" OD
nVent CADDY Macrofix Plus Insulated, 5.433"–5.827" OD
nVent CADDY Macrofix Plus Insulated, 5.905"–6.299" OD
nVent CADDY Macrofix Plus Insulated, 6.299"–6.693" OD
nVent CADDY Macrofix Plus Insulated, 7.48"–7.874" OD
nVent CADDY Macrofix Plus Insulated, 8.071"–8.465" OD
nVent CADDY Macrofix Plus Kombi with Combination Nut

nVent CADDY Macrofix Plus Kombi with Combination Nut

Quick closing pipe clamp with threaded kombi nut and EPDM insulation; for use with non-insulated metal pipe. Includes easy closing mechanism, M8/M10/ 1/2" combi-boss and EPDM-SBR rubber sound insulation.
KatalognummerVarens navnAdd to Quote action
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,0.98-1.22"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.22-1.46"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.46-1.73"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.77-2.01"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.97-2.28"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,2.28-2.68"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,2.68-3.07"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,3.07-3.46"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,3.46-3.86"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,4.25-4.65"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.04-5.43"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.43-5.83"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.91-6.30"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,6.30-6.70"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,7.48-7.87"OD