WinterGard Cable


WinterGard Cable
nVent RAYCHEM WinterGard Cable is a constant output trace heating cable for simple, fast and effective ramp and access way heating to prevent snow and ice formation. It is designed for applications where 230 or 400 VAC supply is available. Pre-terminated.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design: variable power output dependent upon cable spacing, up to 300 W/m², variety of sizes available to meet project requirements
- Easy to install: flexible, excellent for irregular shaped areas, pre-terminated
- Safe and efficient in operation through advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
- For embedding in concrete, sand bed or in asphalt
Specifications
Outer Diameter | 0.27 in |
Min Bending Radius | 1.96 in |
Min Installation Temperature | 5 °C |
Cold Lead Length | 5 m |
Outer Diameter | 7 mm |
Cold Lead Length | 16.4 ft |
Min Installation Temperature | 23 °F |
Min Bending Radius | 50 mm |
Max Continuous Exposure Temperature, Power Off | 65 °C |
Max Continuous Exposure Temperature, Power Off | 149 °F |
Color | Black |
Heating Cable Technology | Constant Wattage |
Ground Path Type | Foil and Drainwire |
Area Classification | Non-Hazardous |
Outer Jacket Material | Polyolefin |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.