Filtrovat podle
Použitý filtr:
0
Vymazat filtry
- Product Type
- Produktová řada
- Výška
- Stupeň krytí
- Typ
- Barva
- Hloubka
- Frame Material
- Typ rukojeti
- Šířka
- Works With
- Cladding Material
- Rack Height
- Materiál
- Povrchová úprava
- Frame Color
- Výška
- Length
- Locking Type
- Mounting
- Množství v balení
- Kód barvy
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Šířka
- Current Rating
- Thread Size
- Diameter
- Hloubka
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominální napětí
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Podkategorie
Produkty | 297 výsledky (2189 položky)

Varistar Castors With Adjustable Feet
High load capacity castors with adjustable feet for Varistar cabinets.
Katalogové čísloNázev položkyAdd to Quote action
Varistar CP Castors With ⌀60mm and 2 Lockers, 400 kg, height 80mm

Varistar Castors With 2 Lockers
High load capacity castors for Varistar cabinets.
Katalogové čísloNázev položkyAdd to Quote action
Varistar CP Castors With 2 Lockers, 900 kg

Varistar C-Rail for Cabinet Depth
Varistar C-Rail for Cabinet Depth.
Katalogové čísloNázev položkyAdd to Quote action
Varistar C-Rail for Cabinet Depth 600 mm
Varistar C-Rail for Cabinet Depth 900 mm
Varistar C-Rail for Cabinet Depth 1100 mm
Varistar C-Rail for Cabinet Depth 1200 mm
Varistar C-Rail for Cabinet Depth 800 mm
Varistar C-Rail for Cabinet Depth 1000 mm

Writing Surface for 19" Cabinet Drawers
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Katalogové čísloNázev položkyAdd to Quote action
Writing Surface for 19" Cabinet Drawers

Varistar Lever Handle
Lever handle for IP, EMC and door systems with several locking points.

Varistar CP Lever Handle With Numeric Lock
Lever handle with key override and numeric key locking.
Katalogové čísloNázev položkyAdd to Quote action
Varistar CP Lever Handle With Numeric Lock, Key 1333

LED Light, 19" Bracket
To adapt the light distribution to the current installation situation.

Varistar Cable Eye
Cable eyes to support vertical structured cable management along the Varistar frame uprights.

Washer
Washer used for PCB fixing.
Katalogové čísloNázev položkyAdd to Quote action

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Katalogové čísloNázev položkyAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges

19" Front Panel, Plastic
19" plastic made clip on Front Panels with esthetic design are specially made for the datacom vertical.
Katalogové čísloNázev položkyAdd to Quote action
19" Front Panel, Plastic, 1 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 2 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 9005, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Katalogové čísloNázev položkyAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021