Filtrovat podle
Použitý filtr:
0
Vymazat filtry
- Product Type
- Produktová řada
- Výška
- Stupeň krytí
- Typ
- Barva
- Hloubka
- Frame Material
- Typ rukojeti
- Šířka
- Works With
- Cladding Material
- Rack Height
- Materiál
- Povrchová úprava
- Frame Color
- Výška
- Length
- Locking Type
- Mounting
- Množství v balení
- Kód barvy
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Šířka
- Current Rating
- Thread Size
- Diameter
- Hloubka
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominální napětí
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Podkategorie
Produkty | 297 výsledky (2189 položky)

nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
Katalogové čísloNázev položkyAdd to Quote action
FleXbus Support Kit on Edge 3 Poles, Neutral, 3.937" x 6.909"
FleXbus Support Kit on Edge 3 Poles, Neutral, 3.445" x 4.862"

nVent ERIFLEX FleXbus Extender Type 3 Bended and Plain
nVent ERIFLEX FleXbus Extender Type 3 Bended and Plain is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Katalogové čísloNázev položkyAdd to Quote action
FleXbus Extender Type 3 Bended and Plain, 960 mm², 1280 mm², 1810 mm²
FleXbus Extender Type 3 Bended and Plain, 220 mm², 360 mm², 545 mm²
FleXbus Extender Type 3 Bended and Plain, 640 mm²

SBLL-800 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Katalogové čísloNázev položkyAdd to Quote action
Power Terminal, Lug-to-Lug, 800 A

SBLT-500 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Katalogové čísloNázev položkyAdd to Quote action
Power Terminal, Lug-to-Tunnel, 500 A

SBLT-800 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Katalogové čísloNázev položkyAdd to Quote action
Power Terminal, Lug-to-Tunnel, 800 A

nVent ERIFLEX FleXbus Support Kit Flat 3 Poles
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
Katalogové čísloNázev položkyAdd to Quote action
FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"
FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"

nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper
Aluminum Rail Cutter and Insert Crimper tool is designed to save time with the ability to cut the aluminum rail used for the FleXbus Support and Bracing System without burrs or deformation.
Katalogové čísloNázev položkyAdd to Quote action
nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper

nVent ERIFLEX FleXbus Foam Barrier Dispenser FFBD
nVent ERIFLEX FleXbus Foam Barrier Dispenser FFBD is a manual gun to apply the nVent ERIFLEX FleXbus Foam Barrier. Its durable design is perfect for frequent high-volume use around corners, curves, and tight spaces.
Katalogové čísloNázev položkyAdd to Quote action
FleXbus Foam Barrier Dispenser FFBD

TRC Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Katalogové čísloNázev položkyAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, Flat, 400 A

SBLEC Power Terminals Fixing Accessory
Power terminal fixing accessory.
Katalogové čísloNázev položkyAdd to Quote action
Power Terminal Fixing Accessory

SBTT-800 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Katalogové čísloNázev položkyAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 800 A

TD Compact Four Pole Distribution Block, 160 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.