Filtrovat podle
Použitý filtr:
0
Vymazat filtry
- Product Type
- Produktová řada
- Výška
- Stupeň krytí
- Typ
- Barva
- Hloubka
- Frame Material
- Typ rukojeti
- Works With
- Cladding Material
- Rack Height
- Povrchová úprava
- Frame Color
- Výška
- Length
- Locking Type
- Materiál
- Mounting
- Množství v balení
- Frame Color Code
- Kód barvy
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Šířka
- Šířka
- Current Rating
- Thread Size
- Diameter
- Hloubka
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Nominální napětí
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Podkategorie
Produkty | 191 výsledky (1200 položky)

Intelligent PDU, EN2xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Katalogové čísloNázev položkyAdd to Quote action
Intelligent iPDU, EN2402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2852, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2950, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2812, 400 VAC, 3-PH, 32 A

Intelligent PDU, EN1xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Katalogové čísloNázev položkyAdd to Quote action
Intelligent iPDU, EN1403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1811, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1809, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1812, 400 VAC, 3-PH, 32 A

Intelligent PDU, EN1xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Katalogové čísloNázev položkyAdd to Quote action
Intelligent iPDU, EN1325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN1337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1330, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1335, 230 VAC, 1-PH, 32 A

Intelligent PDU, EN2xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Katalogové čísloNázev položkyAdd to Quote action
Intelligent iPDU, EN2325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2316-A, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2317, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2337, 230 VAC, 1-PH, 32 A

Enlogic iPDU, Outlet Switched & Metered EN6 Series
Katalogové čísloNázev položkyAdd to Quote action
MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, (24)C13, (12)C19
MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, 36 Locking Combo
MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (24)C13, (12)C19
MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
MSPO PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
MSPO PDU, 5U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
MSPO PDU, 3U, 100A(80A)NA/80A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1

Enlogic Input Metered, Outlet Switched PDU EN2 Series

Enlogic Input Metered PDU EN1 Series
Katalogové čísloNázev položkyAdd to Quote action

Enlogic Basic PDU

Basic PDU, EB0xxx, 400 VAC, 3-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Katalogové čísloNázev položkyAdd to Quote action
Basic PDU, EB0403, 400 VAC, 3-PH, 16 A
Basic PDU, EB0450, 400 VAC, 3-PH, 16 A
Basic PDU, EB0811, 400 VAC, 3-PH, 32 A
Basic PDU, EB0850, 400 VAC, 3-PH, 32 A
Basic PDU, EB0401, 400 VAC, 3-PH, 16 A
Basic PDU, EB0402, 400 VAC, 3-PH, 16 A
Basic PDU, EB0807, 400 VAC, 3-PH, 32 A
Basic PDU, EB0808, 400 VAC, 3-PH, 32 A
Basic PDU, EB0809, 400 VAC, 3-PH, 32 A
Basic PDU, EB0812, 400 VAC, 3-PH, 32 A

Basic PDU, EB0xxx, 230 VAC, 1-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Katalogové čísloNázev položkyAdd to Quote action
Basic PDU, EB0303, 230 VAC, 1-PH, 32 A
Basic PDU, EB0311, 230 VAC, 1-PH, 16 A
Basic PDU, EB0313, 230 VAC, 1-PH, 32 A
Basic PDU, EB0321, 230 VAC, 1-PH, 32 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0328, 230 VAC, 1-PH, 32 A
Basic PDU, EB0337, 230 VAC, 1-PH, 32 A
Basic PDU, EB0305, 230 VAC, 1-PH, 63 A
Basic PDU, EB0311-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0317-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0318-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0332, 230 VAC, 1-PH, 63 A

Sensor for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.