455 Malleable Split Ring Hanger, Plain, 1 1/2" Pipe, 1.9" OD, 3/8" Rod
Hover to magnify image or click to enlarge
455 Malleable Split Ring Hanger, Plain, 1 1/2" Pipe, 1.9" OD, 3/8" Rod
Catalog#: 4550150PL
Details
Resources
CAD
Features
- Recommended for the suspension of stationary non-insulated pipe lines
- Allows for piping runs close to ceiling or walls
- Conforms with Federal Specification WW-H-171 (Type 25), Manufacturers Standardization Society (MSS) SP-58 (Type 12)
Specifications
PRODUCT ATTRIBUTES
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.